IESNA:LM-63-2002
[TEST]P942390
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-850-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33038
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3013.7 2994.8 2955.3 2921 2912.4 2915.8 2926.2 2945 2962.2 2967.4
2969.1 2994.8 3048.1 3135.7 3281.6 3487.7 3738.4 4040.6 4427 4887.2
5409.3 6048.1 6822.5 7703.5 8651.4 9669.7 10646.8 11101.9 10435.6 8064.1
4387.5 1238.1 379.5 225 128.8 53.2 0
3013.7 3003.4 2962.2 2927.9 2919.3 2921 2931.3 2950.2 2965.6 2970.8
2974.2 3001.7 3053.2 3146 3288.5 3496.3 3750.4 4054.4 4451 4911.3
5450.5 6108.2 6913.5 7775.6 8740.7 9784.8 10741.2 11153.4 10330.8 7883.8
4183.2 1160.8 367.5 206.1 120.2 48.1 0
3013.7 3000 2960.5 2924.4 2909 2910.7 2915.8 2926.2 2933 2939.9
2950.2 2979.4 3034.3 3121.9 3266.2 3456.8 3700.6 3989.1 4361.8 4816.8
5385.2 6096.2 6930.7 7858 8819.7 9839.7 10803.1 11304.5 10694.9 8515.7
5055.5 1864.9 498 247.3 146 56.7 0
3013.7 2993.1 2955.3 2915.8 2895.2 2890.1 2893.5 2895.2 2895.2 2907.3
2924.4 2957.1 3012 3097.9 3221.5 3403.5 3645.7 3941 4313.7 4767
5381.8 6116.8 7054.4 8110.5 9192.3 10253.6 11244.4 11804.2 11495.1 9884.4
6786.5 3283.3 989.1 360.6 175.2 55 0
3013.7 2993.1 2957.1 2915.8 2890.1 2884.9 2888.4 2888.4 2888.4 2902.1
2933 2962.2 3008.6 3082.4 3194 3362.3 3606.2 3910.1 4284.5 4761.9
5392.1 6231.8 7315.4 8598.1 9917 11098.4 12051.5 12656 12728.1 11903.8
9492.8 5709.8 2424.7 618.2 207.8 48.1 0
3013.7 2988 2951.9 2910.7 2883.2 2878.1 2883.2 2890.1 2890.1 2903.8
2936.5 2960.5 2996.6 3075.6 3194 3362.3 3599.3 3910.1 4291.3 4794.5
5452.2 6355.5 7567.8 9046.3 10547.2 11850.6 12805.4 13516.3 13952.5 13674.3
11852.3 8321.7 3985.7 1251.9 266.2 61.8 0
3013.7 2993.1 2955.3 2912.4 2884.9 2878.1 2881.5 2888.4 2888.4 2902.1
2933 2965.6 3012 3087.6 3204.3 3376.1 3616.5 3918.7 4296.5 4773.9
5404.1 6245.5 7334.3 8598.1 9903.2 11110.4 12106.4 12800.2 12892.9 11986.2
9710.9 5929.6 2330.3 601 173.4 46.4 0
3013.7 2996.6 2960.5 2917.6 2890.1 2883.2 2888.4 2893.5 2898.7 2912.4
2934.7 2970.8 3029.2 3116.8 3242.1 3415.6 3661.1 3959.9 4332.6 4799.6
5417.8 6197.5 7140.2 8168.8 9221.5 10284.5 11292.5 11857.4 11471.1 9961.6
6980.5 3355.5 1001.1 376.1 178.6 55 0
3013.7 3001.7 2963.9 2922.7 2900.4 2897 2903.8 2917.6 2929.6 2941.6
2957.1 2988 3048.1 3142.5 3283.3 3477.4 3719.5 4013.2 4380.6 4825.4
5388.7 6087.6 6906.7 7801.4 8735.5 9745.3 10737.8 11237.5 10712.1 8909
5629.1 2211.8 633.7 302.2 161.4 65.3 0
3013.7 3005.1 2965.6 2924.4 2905.5 2903.8 2915.8 2939.9 2960.5 2972.5
2984.5 3015.4 3072.1 3168.3 3316 3523.7 3777.9 4085.3 4463.1 4919.9
5448.8 6106.5 6863.8 7713.8 8617 9618.2 10571.2 10945.6 10238.1 7947.3
4354.9 1312 400.1 202.6 108.2 42.9 0
3013.7 3003.4 2965.6 2924.4 2905.5 2905.5 2917.6 2939.9 2962.2 2972.5
2982.8 3008.6 3067 3158 3303.9 3506.6 3759 4080.1 4459.6 4892.4
5412.7 6042.9 6796.8 7652 8514 9515.1 10488.8 10949 10351.4 8186
4638.2 1457.9 422.4 219.8 113.3 39.5 0
